1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rough Boring Tool - Step Adjusted

INDEXABLE TOOLS

Rough Boring Tool - Step Adjusted
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,414.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rough Boring Tools - Step Adjusted Cartridges
Mounting tip CNMG 190612

Part Number
L441.31-2030-1911
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,414.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Minimum Machining Diameter 150 Application Internal Diameter
Tool Style L441.31

Please check the type/dimensions/specifications of the part L441.31-2030-1911 in the Rough Boring Tool - Step Adjusted series.