1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Shank Tool Bit, Outer Diameter Turning Positive Inserts, CoroTurn, 107, STJCR/L-K11-S

SDV HOLDER

Shank Tool Bit, Outer Diameter Turning Positive Inserts, CoroTurn, 107, STJCR/L-K11-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,807.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
STJCR1616K11-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)

฿ 5,451.72

SDV HOLDER 1 Piece(s) 6 Day(s) Right-hand16161616

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter Clamp Shape Screw Clamp
Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0 Blade Inclination Angle(°) 0
Lead Angle(°) -3 Specifications For small automatic lathes Cutting Angle(°) 93
Clearance angle(°) 7 Function Length(mm) 125 Dimension L3(mm) 16
Tip Size 11 Gauge Chip TCMT 11 02 04 Torque(Nm) 0.9

Please check the type/dimensions/specifications of the part STJCR1616K11-S in the Shank Tool Bit, Outer Diameter Turning Positive Inserts, CoroTurn, 107, STJCR/L-K11-S series.

Products with similar specification

Part Number
STJCL1212K11-S
STJCL1616K11-S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)

฿ 4,807.00

1 Piece(s) 6 Day(s) Left-hand12121212

฿ 4,807.00

1 Piece(s) 6 Day(s) Left-hand16161616