(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality
Applicable Tip Shape | T (Triangle) | Application | End Face | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Selfishly | Right-hand | Applicable Tip Clearance Angle Type | Pozidriv | Rake angle(°) | 0 |
Blade Inclination Angle(°) | 0 | Lead Angle(°) | -1 | Cutting Angle(°) | 91 |
Clearance angle(°) | 7 | Function Width(mm) | 16 | Function Height(mm) | 12 |
Function Length(mm) | 80 | Dimension L3(mm) | 13.8 | Tip Size | 11 |
Gauge Chip | TCMT 11 02 04 | Torque(Nm) | 0.9 |
Please check the type/dimensions/specifications of the part STFCR1212F11 in the Shank Tool Bit, Outer Diameter Turning Positive Inserts, CoroTurn, 107, STFCR/L-11 series.
How can we improve?
How can we improve?