1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Outer Diameter Turning - Tool Bit For Positive Inserts, Coromant Capto Cutting Head, TR-C-D13JCR/L

Outer Diameter Turning - Tool Bit For Positive Inserts, Coromant Capto Cutting Head, TR-C-D13JCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,091.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
TR-C4-D13JCR-27050
TR-C5-D13JCR-35060
TR-C6-D13JCR-45065
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Dimensions D 5m
(mm)

฿ 12,836.35

SDV HOLDER 1 Piece(s) 6 Day(s) Right-hand275040

฿ 14,292.47

SDV HOLDER 1 Piece(s) 6 Day(s) Right-hand356050

฿ 15,446.00

HOLDER 1 Piece(s) 6 Day(s) Right-hand456563

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / End Face / Profiling Clamp Shape Screw Clamp
Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0 Blade Inclination Angle(°) 0
Lead Angle(°) -3 Specifications Coolant Inlet: Radial Direction From the Tapered Portion Cutting Angle(°) 93
Clearance angle(°) 7 Tip Size 13 Coolant Inlet Style Radial Direction From the Tapered Portion
Gauge Chip TR-DC1308 Torque(Nm) 3