(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A highly rigid double clamp cutting head for lathe turning
Supports the use of internal coolant
High tool rigidity
Supports the use of negative inserts
Supports everything from roughing through to finishing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Lead Angle (°) | Function Width (mm) | Function Length (mm) | Tip Size | iC | Gauge Chip | Torque (Nm) | Dimension Dm1 min mm 4) (mm) | Dimension Dm2 min mm 4) (mm) | Dimensions D 5m (mm) | Mass (Kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,836.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | -3 | 22 | 40 | 09 | 3/8 | CNMG 09 03 08 | 1.7 | 60 | 116 | 32 | 0.2 | ||
฿ 12,836.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | -3 | 22 | 40 | 09 | 3/8 | CNMG 09 03 08 | 1.7 | 60 | 116 | 32 | 0.2 | ||
฿ 12,836.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | -5 | 27 | 50 | 09 | 3/8 | CNMG 09 03 08 | 1.7 | 60 | 140 | 40 | 0.4 | ||
฿ 12,836.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | -5 | 27 | 50 | 12 | 1/2 | CNMG 12 04 08 | 3.9 | 110 | 140 | 40 | 0.4 | ||
฿ 12,836.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | -5 | 27 | 55 | 16 | 5/8 | CNMG 12 04 08 | 6.4 | 125 | 145 | 40 | 1.4 | ||
฿ 12,836.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | -5 | 27 | 50 | 09 | 3/8 | CNMG 09 03 08 | 1.7 | 60 | 140 | 40 | 0.4 | ||
฿ 12,836.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | -5 | 27 | 50 | 12 | 1/2 | CNMG 12 04 08 | 3.9 | 110 | 140 | 40 | 0.4 | ||
฿ 12,836.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | -5 | 27 | 55 | 16 | 5/8 | CNMG 12 04 08 | 6.4 | 125 | 145 | 40 | 1.4 | ||
฿ 14,292.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | -5 | 35 | 60 | 12 | 1/2 | CNMG 12 04 08 | 3.9 | 110 | 165 | 50 | 0.8 | ||
฿ 14,292.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | -5 | 35 | 60 | 16 | 5/8 | CNMG 16 06 12 | 6.4 | 125 | 165 | 50 | 0.8 | ||
฿ 14,292.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | -5 | 35 | 60 | 19 | 3/4 | CNMG 19 06 12 | 6.4 | 80 | 165 | 50 | 0.9 | ||
฿ 14,292.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | -5 | 35 | 60 | 12 | 1/2 | CNMG 12 04 08 | 3.9 | 110 | 165 | 50 | 0.8 | ||
฿ 14,292.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | -5 | 35 | 60 | 16 | 5/8 | CNMG 16 06 12 | 6.4 | 125 | 165 | 50 | 0.8 | ||
฿ 14,292.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | -5 | 35 | 60 | 19 | 3/4 | CNMG 19 06 12 | 6.4 | 80 | 165 | 50 | 0.9 | ||
฿ 16,372.65 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | -5 | 45 | 65 | 12 | 1/2 | CNMG 12 04 08 | 3.9 | 110 | 190 | 63 | 1.4 | ||
฿ 16,372.65 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | -5 | 45 | 65 | 16 | 5/8 | CNMG 16 06 12 | 6.4 | 125 | 190 | 63 | 1.4 | ||
฿ 18,081.54 | SDV INDEXABLE TOOLS | 1 Piece(s) | 12 Day(s) | Left-hand | -5 | 45 | 65 | 19 | 3/4 | CNMG 19 06 12 | 6.4 | 81 | 190 | 63 | 1.4 | ||
฿ 16,372.65 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | -5 | 45 | 65 | 12 | 1/2 | CNMG 12 04 08 | 3.9 | 110 | 190 | 63 | 1.4 | ||
฿ 16,372.65 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | -5 | 45 | 65 | 16 | 5/8 | CNMG 16 06 12 | 6.4 | 125 | 190 | 63 | 1.4 | ||
฿ 18,081.54 | SDV INDEXABLE TOOLS | 1 Piece(s) | 14 Day(s) | Right-hand | -5 | 45 | 65 | 19 | 3/4 | CNMG 19 06 12 | 6.4 | 81 | 190 | 63 | 1.4 | ||
฿ 17,776.77 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | -5 | 55 | 80 | 16 | 5/8 | CNMG 16 06 12 | 6.4 | 125 | 250 | 80 | 2.5 | ||
฿ 17,776.77 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | -5 | 55 | 80 | 19 | 3/4 | CNMG 19 06 12 | 6.4 | 100 | 250 | 80 | 2.6 | ||
฿ 16,740.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | -5 | 55 | 80 | 25 | 1 | CNMG 25 09 24 | 9.5 | 150 | 250 | 80 | 2.7 | ||
฿ 17,776.77 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | -5 | 55 | 80 | 12 | 1/2 | CNMG 12 04 08 | 3.9 | 110 | 250 | 80 | 2.6 | ||
฿ 17,776.77 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | -5 | 55 | 80 | 16 | 5/8 | CNMG 16 06 12 | 6.4 | 125 | 250 | 80 | 2.5 | ||
฿ 17,776.77 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | -5 | 55 | 80 | 19 | 3/4 | CNMG 19 06 12 | 6.4 | 100 | 250 | 80 | 2.6 | ||
฿ 16,740.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | -5 | 55 | 80 | 25 | 1 | CNMG 25 09 24 | 9.5 | 150 | 250 | 80 | 2.7 | ||
฿ 19,731.95 ฿ 17,332.54 | SDV MILIING ARBOR | 1 Piece(s) | 15 Day(s) | Left-hand | -5 | 55 | 80 | 12 | 1/2 | CNMG 12 04 08 | 3.9 | 110 | 250 | 80 | 2.6 |
Loading...
Applicable Tip Shape | C (80° Diamond-Shape) | Application | Outer Diameter / End Face / Chamfer | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Rake angle(°) | -6 | Blade Inclination Angle(°) | -6 |
Cutting Angle(°) | 95 | Clearance angle(°) | 0 | Coolant Inlet Style | Axial Direction From the Center |
How can we improve?
How can we improve?