(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent chip control and process stability for best part quality
Part Number |
---|
CRSNL5040T25-ID |
CRSNR5040T25-ID |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Selfishly |
---|---|---|---|---|---|---|---|
฿ 19,567.00 | HOLDER | 1 Piece(s) | 6 Day(s) | Outer Diameter / Post-Grinding | Left-hand | ||
฿ 19,567.00 | HOLDER | 1 Piece(s) | 6 Day(s) | Outer Diameter / End Face / Profiling | Right-hand |
Loading...
Applicable Tip Shape | R (Circular) | Clamp Shape | Clamp-on | Shank height(mm) | 50 |
---|---|---|---|---|---|
Shank width(mm) | 40 | Rake angle(°) | -6 | Blade Inclination Angle(°) | -6 |
Lead Angle(°) | 45 | Cutting Angle(°) | 45 | Clearance angle(°) | 0 |
Function Width(mm) | 50 | Function Height(mm) | 50 | Function Length(mm) | 300 |
Dimension L3(mm) | 40 | Tip Size | 25 | iC | 1 |
Gauge Chip | RNGN 25 07 00 |
How can we improve?
How can we improve?