1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shank Tool Bit, Outer Diameter Turning Ceramic Inserts, Top Clamp,CRDCN5040T-ID

Shank Tool Bit, Outer Diameter Turning Ceramic Inserts, Top Clamp,CRDCN5040T-ID
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,317.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent chip control and process stability for best part quality

Part Number
CRDCN5040T12-ID
CRDCN5040T15-ID
CRDCN5040T19-ID
CRDCN5040T25-ID
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFunction Width
(mm)
Tip Size iC Gauge Chip Dimensions ar
(mm)

฿ 19,317.00

HOLDER 1 Piece(s) 6 Day(s) 26.4121/2RCGX 12 07 0030

฿ 19,317.00

HOLDER 1 Piece(s) 6 Day(s) 27.9155/8RCGX 15 10 0035

฿ 19,567.00

HOLDER 1 Piece(s) 6 Day(s) 29.5193/4RCGX 19 10 0045

฿ 19,567.00

HOLDER 1 Piece(s) 6 Day(s) 32.7251RCGX 25 12 0050

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Circular) Application Outer Diameter / Profiling / Post-Grinding Clamp Shape Clamp-on
Selfishly No-hand Shank height(mm) 50 Shank width(mm) 40
Rake angle(°) 0 Blade Inclination Angle(°) 0 Lead Angle(°) 45
Cutting Angle(°) 45 Clearance angle(°) 7 Function Height(mm) 50
Function Length(mm) 300