1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shank Tool Bit, Outer Diameter Turning Compact Lathes, CoroTurn, 107, SVABR/LKS

Shank Tool Bit, Outer Diameter Turning Compact Lathes, CoroTurn, 107, SVABR/LKS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,650.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
SVABR0810K11-S-B1
SVABR1010K11-S-B1
SVABR1212K11-S
SVABR1212K16-S
SVABR1616K11-S-B1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Specifications Function Width
(mm)
Function Height
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)

฿ 5,650.00

HOLDER 1 Piece(s) 6 Day(s) Right-hand810For insert thickness 03 = 3.18 mm1082611VBMT 11 03 040.9

฿ 5,650.00

HOLDER 1 Piece(s) 6 Day(s) Right-hand1010For insert thickness 03 = 3.18 mm10102611VBMT 11 03 040.9

฿ 5,650.00

HOLDER 1 Piece(s) 6 Day(s) Right-hand1212-12122611VBMT 16 04 080.9

฿ 5,650.00

HOLDER 1 Piece(s) 6 Day(s) Right-hand1212-12124016VBMT 11 02 043

฿ 5,650.00

HOLDER 1 Piece(s) 6 Day(s) Right-hand1616For insert thickness 03 = 3.18 mm16162611VBMT 11 03 040.9

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling Clamp Shape Screw Clamp
Rake angle(°) 0 Blade Inclination Angle(°) 0 Lead Angle(°) 0
Cutting Angle(°) 90 Clearance angle(°) 5 Function Length(mm) 125