1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Shank Tool Bit, Outer Diameter Turning Compact Lathes, QS Series, Short Tool Bit, QS-SCLCR1212E

SDV HOLDER

Shank Tool Bit, Outer Diameter Turning Compact Lathes, QS Series, Short Tool Bit, QS-SCLCR1212E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,292.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Quick change system specially developed for small automatic lathes
A single screw removes the holder and pulls out the wedge at the same time for quick tool changes and setup

Part Number
QS-SCLCR1212E09HP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,292.47

SDV HOLDER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Chamfer Clamp Shape Screw Clamp
Selfishly Right-hand Shank height(mm) 12 Shank width(mm) 12
Rake angle(°) 0 Blade Inclination Angle(°) 0 Lead Angle(°) -5
Specifications High Precision Coolant Jet Cutting Angle(°) 95 Clearance angle(°) 7
Function Width(mm) 12 Function Height(mm) 12 Function Length(mm) 70
Dimension L3(mm) 21 Tip Size 06 Gauge Chip CCMT 06 02 04
Torque(Nm) 0.9

Please check the type/dimensions/specifications of the part QS-SCLCR1212E09HP in the Shank Tool Bit, Outer Diameter Turning Compact Lathes, QS Series, Short Tool Bit, QS-SCLCR1212E series.