1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shank Tool Bit, Outer Diameter Turning Compact Lathes, QS Series, Short Tool Bit, QS-SCACR-E06

Shank Tool Bit, Outer Diameter Turning Compact Lathes, QS Series, Short Tool Bit, QS-SCACR-E06
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,917.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Quick change system specially developed for small automatic lathes
A single screw removes the holder and pulls out the wedge at the same time for quick tool changes and setup

Part Number
QS-SCACR1010E06
QS-SCACR1212E06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Dimension L3
(mm)

฿ 6,148.00

HOLDER 1 Piece(s) 5 Day(s) 1010101010

฿ 4,917.51

SDV HOLDER 1 Piece(s) 6 Day(s) 1212121212

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Screw Clamp
Selfishly Right-hand Rake angle(°) 0 Blade Inclination Angle(°) 0
Lead Angle(°) 0 Specifications General Turning Tool Cutting Angle(°) 90
Clearance angle(°) 7 Function Length(mm) 70 Tip Size 06
Gauge Chip CCMT 06 02 04 Torque(Nm) 0.9