1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sandvik, CoroTurn 107, QS Shank Tool Bit, Threading, QS-SCLCR/L..HP

Sandvik, CoroTurn 107, QS Shank Tool Bit, Threading, QS-SCLCR/L..HP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,292.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Quick change system specially developed for small automatic lathes
A single screw removes the holder and pulls out the wedge at the same time for quick tool changes and setup

Part Number
QS-SCLCR1012E06HP
QS-SCLCR1616E09HP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Tip Size Connection Size
(mm)
Gauge Chip Torque
(Nm)
Maximum Protrusion Quantity
(mm)

฿ 14,292.47

SDV HOLDER 1 Piece(s) 6 Day(s) 101212100610 x 12CCMT 06 02 040.910

฿ 14,292.47

SDV HOLDER 1 Piece(s) 6 Day(s) 161616160916 x 16CCMT 09 T3 08316

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Chamfer Clamp Shape Screw Clamp
Selfishly Right-hand Lead Angle(°) -5 Cutting Angle(°) 95
Clearance angle(°) 7 Function Length(mm) 70