1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Outer Diameter Turning, Shank Tool Bit, PRGNR/L

Outer Diameter Turning, Shank Tool Bit, PRGNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,507.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent chip control and process stability for best part quality

Part Number
PRGNR3225P15
PRGNR4040S25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Trusco Code

฿ 7,507.00

SDV HOLDER 1 Piece(s) 10 Day(s) Right-hand3225323217033.215RNMG 15 06 00573-1160

฿ 8,889.00

HOLDER 1 Piece(s) 6 Day(s) Right-hand4040504025041.925RNMG 25 09 00-

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Circular) Application Outer Diameter / End Face / Profiling Clamp Shape Lever lock
Applicable Tip Clearance Angle Type Negative Lead Angle(°) -1 Cutting Angle(°) 91
Clearance angle(°) 0