1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sandvik, T-Max, Cutting Unit, Turning, RC Double Clamp, CSSNR/L -4

Sandvik, T-Max, Cutting Unit, Turning, RC Double Clamp, CSSNR/L -4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,371.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C4-CSSNR-27042-12-4
C5-CSSNL-35050-15-4
C5-CSSNL-35052-12-4
C5-CSSNR-35050-15-4
C5-CSSNR-35052-12-4
C6-CSSNL-45056-12-4
C6-CSSNR-45056-12-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipClamp Shape Selfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip f1s
(mm)
l1s
(mm)
Torque
(Nm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

฿ 13,371.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) [Clamp-on] Clamp-onRight-hand2742121/2SNGN 12 07 0818.750.33.9140400.4

฿ 16,691.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Cable clampLeft-hand3550155/8SNGN 15 07 1224.860.26.4165500.7

฿ 14,968.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Cable clampLeft-hand3552121/2SNGN 12 07 0826.760.33.9165500.7

฿ 16,691.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Cable clampRight-hand3550155/8SNGN 15 07 1224.860.26.4165500.7

฿ 14,968.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Cable clampRight-hand3552121/2SNGN 12 07 0826.760.33.9165500.7

฿ 19,279.00

HOLDER 1 Piece(s) 6 Day(s) Cable clampLeft-hand4556121/2SNGN 12 07 0836.764.33.9190631.1

฿ 17,276.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Cable clampRight-hand4556121/2SNGN 12 07 0836.764.33.9190631.1

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter / End Face / Profiling / Chamfer Rake angle(°) -8
Blade Inclination Angle(°) 0 Lead Angle(°) 45 Cutting Angle(°) 45
Dimension Dm1 min mm 4)(mm) 110