1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sandvik CoroTurn 107, Screw Clamp, SCLCR/L

Sandvik CoroTurn 107, Screw Clamp, SCLCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,091.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
C3-SCLCR-22040-09
C3-SCLCR-22040-12
C4-SCLCR-27050-09
C4-SCLCR-27050-12
C5-SCLCR-35060-09
C5-SCLCR-35060-12
C6-SCLCR-45065-09
C6-SCLCR-45065-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Dimensions D 5m
(mm)

฿ 12,091.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand2240093/8CCMT 09 T3 0832

฿ 12,836.35

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand2240121/2CCMT 12 04 0832

฿ 12,836.35

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand2750093/8CCMT 09 T3 0840

฿ 12,836.35

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand2750121/2CCMT 12 04 0840

฿ 14,292.47

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand3560093/8CCMT 09 T3 0850

฿ 13,481.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand3560121/2CCMT 12 04 0850

฿ 16,372.65

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand4565093/8CCMT 09 T3 0863

฿ 15,446.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand4565121/2CCMT 12 04 0863

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Chamfer Clamp Shape Screw Clamp
Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0 Blade Inclination Angle(°) 0
Lead Angle(°) -5 Cutting Angle(°) 95 Coolant Inlet Style Radial Direction From the Tapered Portion
Torque(Nm) 3