(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Extremely high clamp rigidity
The T-rail interface ensures minimal undercutting on the restraint surface, maintaining long-term machining precision
High-precision machining
For profile turning.
Applicable Tip Shape | D (55° Diamond-Shape) | Application | Outer Diameter / Profiling / Post-Grinding | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Selfishly | No-hand | Applicable Tip Clearance Angle Type | Pozidriv | Shank height(mm) | 32 |
Shank width(mm) | 25 | Rake angle(°) | 0 | Blade Inclination Angle(°) | 0 |
Cutting Angle(°) | 63 | Clearance angle(°) | 7 | Function Width(mm) | 13 |
Function Height(mm) | 32 | Function Length(mm) | 170 | Dimension L3(mm) | 26 |
Tip Size | 13 | Gauge Chip | TR-DC1308 | Torque(Nm) | 3 |
Please check the type/dimensions/specifications of the part TR-D13NCN3225P in the Outer-Diameter Turning - Tool Bit For Positive Inserts, CoroTurn TR Shank Tool Bit, TR-D13NCN series.
How can we improve?
How can we improve?