1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DWLNR/L

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DWLNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,726.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high-rigidity double clamp holder for turning.
Extremely easy to handle. Swap out inserts and shims using just the one wrench.
Inserts are easy to swap out, even from the backside of the holder.
A wide variety of insert types can be mounted by swapping out the clamp set and shims.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number
DWLNR1616H06
DWLNR2020K06
DWLNR2525M06
DWLNR3232P08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tip Shape Application Clamp Shape Selfishly Applicable Tip Clearance Angle Type Shank height
(mm)
Shank width
(mm)
Rake angle
(°)
Blade Inclination Angle
(°)
Lead Angle
(°)
Specifications Cutting Angle
(°)
Clearance angle
(°)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)
Trusco Code

฿ 4,726.00

HOLDER 1 Piece(s) 7 Day(s) W (Hexagonal Type)Outer Diameter / End FaceCable clampRight-handNegative1616-6-6-5-950201610026.406WNMG 06 04 081.7-

฿ 5,607.73

SDV HOLDER 1 Piece(s) 7 Day(s) W (Hexagonal Type)Outer Diameter / End FaceCable clampRight-handNegative2020-6-6-5-950252012527.106WNMG 06 04 081.7-

฿ 5,919.76

SDV HOLDER 1 Piece(s) 7 Day(s) W (Hexagonal Type)Outer Diameter / End FaceCable clampRight-handNegative2525-6-6-5-950322515027.106WNMG 06 04 081.7570-7773

฿ 7,895.93

SDV HOLDER 1 Piece(s) 5 Day(s) W (Hexagonal Type)Outer Diameter / End FaceCable clampRight-handNegative3232-6-6-5-950403217034.308WNMG 08 04 083.9609-7154

Loading...

  1. 1