(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent cutting chip control and process stability for one of the best part quality
Applicable Tip Shape | T (Triangle) | Application | Outer Diameter | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Shank height(mm) | 20 | Shank width(mm) | 20 |
Rake angle(°) | -6 | Blade Inclination Angle(°) | -6 | Lead Angle(°) | -1 |
Cutting Angle(°) | 91 | Clearance angle(°) | 0 | Function Width(mm) | 17 |
Function Height(mm) | 20 | Function Length(mm) | 125 | Dimension L3(mm) | 30.2 |
Tip Size | 16 | Gauge Chip | TNMG 16 04 08 | Torque(Nm) | 1.7 |
Please check the type/dimensions/specifications of the part DTTNR2020K16 in the Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DTTNR/L series.
Part Number |
---|
DTTNL2020K16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|
฿ 5,607.73 | 1 Piece(s) | 6 Day(s) | Left-hand |
How can we improve?
How can we improve?