(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A high-rigidity double clamp holder for turning.
Extremely easy to handle. Swap out inserts and shims using just the one wrench.
Inserts are easy to swap out, even from the backside of the holder.
A wide variety of insert types can be mounted by swapping out the clamp set and shims.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.
Part Number |
---|
DSBNR2020K12 |
DSBNR2525M09 |
DSBNR2525M15 |
DSBNR3225P12 |
DSBNR3232P15 |
DSBNR4040S19 |
DSBNR4040S25 |
DSBNR5050T25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Shank height (mm) | Shank width (mm) | Function Width (mm) | Function Height (mm) | Dimensions h5r (mm) | Function Length (mm) | Dimension L3 (mm) | Tip Size | Gauge Chip | Torque (Nm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,718.00 | HOLDER | 1 Piece(s) | 6 Day(s) | Right-hand | 20 | 20 | 17 | 20 | 2.5 | 125 | 34.2 | 12 | SNMG 12 04 08 | 3.9 | - | ||
฿ 5,526.00 | HOLDER | 1 Piece(s) | 6 Day(s) | Right-hand | 25 | 25 | 22 | 25 | - | 150 | 26.7 | 9 | SNMG 09 03 08 | 1.7 | - | ||
฿ 5,526.00 | HOLDER | 1 Piece(s) | 6 Day(s) | Right-hand | 25 | 25 | 22 | 25 | 2 | 150 | 41.6 | 15 | SNMG 15 06 12 | 6.4 | - | ||
฿ 6,148.00 | HOLDER | 1 Piece(s) | 6 Day(s) | Right-hand | 32 | 25 | 22 | 32 | - | 170 | 34.3 | 12 | SNMG 12 04 08 | 3.9 | - | ||
฿ 7,895.93 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | Right-hand | 32 | 32 | 27 | 32 | - | 170 | 41.5 | 15 | SNMG 15 06 12 | 6.4 | - | ||
฿ 10,600.16 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | Right-hand | 40 | 40 | 35 | 40 | - | 250 | 46.5 | 19 | SNMG 19 06 12 | 6.4 | - | ||
฿ 10,600.16 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | Right-hand | 40 | 40 | 35 | 40 | - | 250 | 56.6 | 25 | SNMG 25 07 24 | 9.5 | - | ||
฿ 14,746.00 | HOLDER | 1 Piece(s) | 6 Day(s) | Right-hand | 50 | 50 | 43 | 50 | - | 300 | 56.6 | 25 | SNMG 25 07 24 | 9.5 | - |
Loading...
Applicable Tip Shape | S (Rectangular) | Application | Outer Diameter | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Rake angle(°) | -6 | Blade Inclination Angle(°) | -6 |
Lead Angle(°) | 15 | Cutting Angle(°) | 75 | Clearance angle(°) | 0 |
How can we improve?
How can we improve?