Outer Diameter Turning - Tool Bit For Negative Inserts, Shank Tool Bit, CoroTurn RC Double Clamp, DCBNR/L

Brand :
SANDVIK

Caution

    Product Description

    Outer Dia Turning, Negative[Application]
    Outer Diameter
    [Specification]
    Applicable Tip Shape: C (80° Diamond-Shape)
    Clamp Shape: Cable clamp
    Selfishly: Left-hand
    Applicable Tip Clearance Angle Type: Negative
    Shank height(mm): 32
    Shank width(mm): 32
    Lead Angle(°): 15
    Cutting Angle(°): 75
    Clearance angle(°): 0
    Function Width(mm): 27
    Function Height(mm): 32
    Shank width(B): 32mm
    Shank height(H): 32mm
    [Material]
    Steel

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Outer Diameter Turning - Tool Bit For Negative Inserts, Shank Tool Bit, CoroTurn RC Double Clamp, DCBNR/L | SANDVIK | MISUMI Thailand