1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Sandvik, T-Max P, Cutting Unit, Turning, DRSNR/L (C6-DRSNR-45065-12)

INDEXABLE TOOLS

Sandvik, T-Max P, Cutting Unit, Turning, DRSNR/L (C6-DRSNR-45065-12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C6-DRSNR-45065-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

฿ 15,446.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand4565631.2

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Circular) Application Outer Diameter / End Face / Profiling Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -6
Lead Angle(°) 27.5 Cutting Angle(°) 62.5 Tip Size 12
iC 1/2 Coolant Inlet Style Axial Direction From the Center Gauge Chip RNMG 12 04 00
Torque(Nm) 3.9 Dimension Dm1 min mm 4)(mm) 110

Please check the type/dimensions/specifications of the part C6-DRSNR-45065-12 in the Sandvik, T-Max P, Cutting Unit, Turning, DRSNR/L series.

Products with similar specification

Part Number
C4-DRSNL-27050-12
C4-DRSNR-27050-12
C6-DRSNL-45065-12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

฿ 12,836.35

1 Piece(s) 6 Day(s) Left-hand2750400.4

฿ 12,836.35

1 Piece(s) 6 Day(s) Right-hand2750400.4

฿ 15,446.00

1 Piece(s) 6 Day(s) Left-hand4565631.2