1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sandvik, T-Max P, Cutting Unit, Turning, DDNNN (Part Number)

Sandvik, T-Max P, Cutting Unit, Turning, DDNNN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,836.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C4-DDNNN-00050-11
C4-DDNNN-00055-15
C4-DDNNN-00055-1504
C5-DDNNN-00060-15
C5-DDNNN-00060-1504
C6-DDNNN-00065-15
C6-DDNNN-00065-1504
C8-DDNNN-00080-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRake angle
(°)
Specifications Function Length
(mm)
Tip Size iC Coolant Inlet Style Gauge Chip Torque
(Nm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

฿ 12,836.35

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) --5011-In the axial direction from the centerDNMG 11 04 081.7140400.4

฿ 12,836.35

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) -5-55151/2Axial Direction From the CenterDNMG 15 06 083.9145400.4

฿ 12,836.35

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) -5For Insert Thickness 4.76 mm55151/2Axial Direction From the CenterDNMG 15 04 083.9145400.4

฿ 14,292.47

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) -5-60151/2Axial Direction From the CenterDNMG 15 06 083.9165500.6

฿ 14,292.47

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) -5For Insert Thickness 4.76 mm60151/2Axial Direction From the CenterDNMG 15 04 083.9165500.6

฿ 16,372.65

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) -5-65151/2Axial Direction From the CenterDNMG 15 06 083.9190631.1

฿ 16,372.65

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) -5For Insert Thickness 4.76 mm65151/2Axial Direction From the CenterDNMG 15 04 083.9190631.1

฿ 17,776.77

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) -5-80151/2Axial Direction From the CenterDNMG 15 06 083.9250802.1

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Chamfer / Post-Grinding Clamp Shape Cable clamp
Selfishly No-hand Applicable Tip Clearance Angle Type Negative Blade Inclination Angle(°) -9
Lead Angle(°) 27.5 Cutting Angle(°) 62.5 Function Width(mm) 0.5
Dimension Dm1 min mm 4)(mm) -