1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Outer Diameter Turning - Tool Bit For Negative Inserts, CoroTurn HP Cutting Head, C-PSSNR/L-HP

Outer Diameter Turning - Tool Bit For Negative Inserts, CoroTurn HP Cutting Head, C-PSSNR/L-HP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,232.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent chip control and process stability for best part quality
Accurate high-precision coolant supply controls chip control and provides stable machining

Part Number
C4-PSSNL-27042-12HP
C4-PSSNR-27042-12HP
C5-PSSNL-35052-12HP
C5-PSSNR-35052-12HP
C6-PSSNL-45052-19HP
C6-PSSNL-45054-15HP
C6-PSSNL-45056-12HP
C6-PSSNR-45052-19HP
C6-PSSNR-45054-15HP
C6-PSSNR-45056-12HP
C8-PSSNL-55080-12HP
C8-PSSNL-55080-19HP
C8-PSSNR-55080-12HP
C8-PSSNR-55080-19HP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip f1s
(mm)
l1s
(mm)
Dimension Dm1 min mm 4)
(mm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

฿ 19,232.89

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand2742121/2SNMG 12 04 0818.750.390-400.39

฿ 19,232.89

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand2742121/2SNMG 12 04 0818.750.390-400.39

฿ 21,417.08

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand3552121/2SNMG 12 04 0826.960.3110165500.7

฿ 21,417.08

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand3552121/2SNMG 12 04 0826.960.3110165500.7

฿ 24,589.35

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand4552193/4SNMG 19 06 1242.564.5110180631.07

฿ 24,589.35

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand4554155/8SNMG 15 06 1234.864.2110165631.1

฿ 24,589.35

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand4556121/2SNMG 12 04 0836.764.3110200631.05

฿ 24,589.35

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand4552193/4SNMG 19 06 1242.564.5110180631.07

฿ 24,589.35

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand4554155/8SNMG 15 06 1234.864.2110165631.1

฿ 24,589.35

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand4556121/2SNMG 12 04 0836.764.3110200631.05

฿ 26,669.53

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand5580121/2SNMG 12 04 0846.788.3200-802.4

฿ 26,669.53

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand5580193/4SNMG 19 06 1242.592.5200-802.55

฿ 26,669.53

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand5580121/2SNMG 12 04 0846.788.3200-802.4

฿ 26,669.53

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand5580193/4SNMG 19 06 1242.592.5200-802.55

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter / End Face / Profiling / Chamfer Clamp Shape Pin Lock
Applicable Tip Clearance Angle Type Negative Rake angle(°) -8 Blade Inclination Angle(°) 0
Lead Angle(°) 45 Cutting Angle(°) 45 Coolant Inlet Style Axial Direction From the Center
Torque(Nm) 5.0