(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stable clamping for both non-hole inserts and inserts with dimple holes
Part Number |
---|
CSKNL2525M12-4 |
CSKNR2525M12-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|---|
฿ 8,449.00 | HOLDER | 1 Piece(s) | 6 Day(s) | Left-hand | ||
฿ 8,449.00 | HOLDER | 1 Piece(s) | 6 Day(s) | Right-hand |
Loading...
Applicable Tip Shape | S (Rectangular) | Application | Outer Diameter / End Face / Profiling / Chamfer | Clamp Shape | Clamp-on |
---|---|---|---|---|---|
Shank width(mm) | 25 | Lead Angle(°) | 15 | Cutting Angle(°) | 75 |
Clearance angle(°) | 0 | Function Width(mm) | 32 | Function Height(mm) | 25 |
Function Length(mm) | 150 | Dimension L3(mm) | 20.3 | Tip Size | 12 |
Gauge Chip | SNGN 12 07 08 | Torque(Nm) | 3.9 |
How can we improve?
How can we improve?