1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Outer Diameter Turning - Tool Bit For Ceramic Inserts, Shank Tool Bit, DSDNN -2

SDV HOLDER

Outer Diameter Turning - Tool Bit For Ceramic Inserts, Shank Tool Bit, DSDNN -2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,936.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stable clamping for both non-hole inserts and inserts with dimple holes

Part Number
DSDNN2525M12-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,936.02

SDV HOLDER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter / Post-Grinding Clamp Shape Cable clamp
Selfishly No-hand Shank width(mm) 25 Lead Angle(°) 45
Cutting Angle(°) 45 Clearance angle(°) 0 Function Width(mm) 12.8
Function Height(mm) 25 Function Length(mm) 150 Dimension L3(mm) 36.5
Tip Size 12 Gauge Chip SNGQ 12 07 08 Torque(Nm) 3.9

Please check the type/dimensions/specifications of the part DSDNN2525M12-2 in the Outer Diameter Turning - Tool Bit For Ceramic Inserts, Shank Tool Bit, DSDNN -2 series.