1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Outer Diameter Turning, Shank Tool Bit, CoroTurn 107 Screw Clamp, SDNCN-S

HOLDER

Outer Diameter Turning, Shank Tool Bit, CoroTurn 107 Screw Clamp, SDNCN-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,807.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
SDNCN1010K07-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,807.00

HOLDER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling / Post-Grinding Clamp Shape Screw Clamp
Selfishly No-hand Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0
Blade Inclination Angle(°) 0 Lead Angle(°) 27.5 Specifications For small automatic lathes
Cutting Angle(°) 62.5 Clearance angle(°) 7 Function Width(mm) 5.2
Function Height(mm) 10 Function Length(mm) 125 Dimension L3(mm) 15
Tip Size 07 Gauge Chip DCMT 07 02 04 Torque(Nm) 0.9

Please check the type/dimensions/specifications of the part SDNCN1010K07-S in the Outer Diameter Turning, Shank Tool Bit, CoroTurn 107 Screw Clamp, SDNCN-S series.