1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Outer Diameter Turning, Shank Tool Bit, CoroTurn 107 Screw Clamp, SCLCR/L-S

Outer Diameter Turning, Shank Tool Bit, CoroTurn 107 Screw Clamp, SCLCR/L-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,807.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
SCLCL0808K06-S
SCLCL1010K06-S
SCLCL1212K06-S
SCLCL1616K06-S
SCLCR1616K06-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Dimension L3
(mm)

฿ 5,094.00

HOLDER 1 Piece(s) 6 Day(s) Left-hand88888

฿ 5,094.00

HOLDER 1 Piece(s) 6 Day(s) Left-hand--101010

฿ 4,807.00

HOLDER 1 Piece(s) 6 Day(s) Left-hand--121212

฿ 4,807.00

HOLDER 1 Piece(s) 6 Day(s) Left-hand--161616

฿ 4,807.00

HOLDER 1 Piece(s) 6 Day(s) Right-hand--161616

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Chamfer Clamp Shape Screw Clamp
Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0 Blade Inclination Angle(°) 0
Lead Angle(°) -5 Specifications For small automatic lathes Cutting Angle(°) 95
Clearance angle(°) 7 Function Length(mm) 125 Tip Size 06
Gauge Chip CCMT 06 02 04 Torque(Nm) 0.9