1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Shank Tool Bit, CoroTurn RC Double Clamp, DSKNR/L

Shank Tool Bit, CoroTurn RC Double Clamp, DSKNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,919.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-Max P series shank tool bit for highly productive outer diameter turning of large to medium-sized parts

Part Number
DSKNL2525M12
DSKNL3225P12
DSKNR2525M12
DSKNR3225P12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)

฿ 5,919.76

SDV HOLDER 1 Piece(s) 8 Day(s) Left-hand-2515023.6

฿ 6,543.81

SDV HOLDER 1 Piece(s) 6 Day(s) Left-hand323217023.5

฿ 5,919.76

SDV HOLDER 1 Piece(s) 8 Day(s) Right-hand-2515023.6

฿ 6,148.00

HOLDER 1 Piece(s) 8 Day(s) Right-hand323217023.5

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application End Face Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Shank width(mm) 25 Lead Angle(°) 15
Cutting Angle(°) 75 Clearance angle(°) 0 Function Width(mm) 32
Tip Size 12 Gauge Chip SNMG 12 04 08 Torque(Nm) 3.9