1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Coromant Capto, CoroTurn, Cutting Head, B-Axis 45° Tool, C-PCMNN-12HP

Coromant Capto, CoroTurn, Cutting Head, B-Axis 45° Tool, C-PCMNN-12HP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,421.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C4-PCMNN-00095-12HP
C5-PCMNN-00115-12HP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFunction Length
(mm)
Connection Size
(mm)
Minimum Machining Diameter
(mm)
Gauge Chip Connection Diameter
(mm)
Mass
(Kg)

฿ 25,421.42

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 95C4185.0CNMG 12 04400.7

฿ 29,893.80

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 115C5220.0CNMG 19 06501.3

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Chamfer Selfishly No-hand
Lead Angle(°) -5 Cutting Angle(°) 95 Function Width(mm) 0
Tip Size 12 iC 1/2 Torque(Nm) 5.0