1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Coromant Capto, Cutting Unit, T-Max M Top Clamp, MVJNR/L

Coromant Capto, Cutting Unit, T-Max M Top Clamp, MVJNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,091.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C4-MVJNR-27050-16
C5-MVJNR-35060-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Dimensions D 5m
(mm)

฿ 12,091.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand275040

฿ 13,481.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand356050

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling / Chamfer Clamp Shape Double Clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -4 Blade Inclination Angle(°) -13
Lead Angle(°) -3 Cutting Angle(°) 93 Tip Size 16
iC 3/8 Coolant Inlet Style Radial Direction From the Tapered Portion Gauge Chip VNMG 16 04 08