1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Coromant Capto, Cutting Head, CoroTurn, Ceramic Inserts, C5-DSDNN-12-2

HOLDER

Coromant Capto, Cutting Head, CoroTurn, Ceramic Inserts, C5-DSDNN-12-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,691.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C5-DSDNN-00060-12-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,691.00

HOLDER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter / Post-Grinding Clamp Shape Cable clamp
Selfishly No-hand Lead Angle(°) 45 Cutting Angle(°) 45
Function Width(mm) 0.3 Function Length(mm) 60 Tip Size 12
iC 1/2 Gauge Chip SNGQ 12 07 08 Torque(Nm) 3.9
Dimension Dm1 min mm 4)(mm) - Dimension Dm2 min mm 4)(mm) 165 Dimensions D 5m(mm) 50

Please check the type/dimensions/specifications of the part C5-DSDNN-00060-12-2 in the Coromant Capto, Cutting Head, CoroTurn, Ceramic Inserts, C5-DSDNN-12-2 series.