1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Coromant Capto, Cutting Head, CoroTurn 107 Screw Clamp, C-S-CN/BL

INDEXABLE TOOLS

Coromant Capto, Cutting Head, CoroTurn 107 Screw Clamp, C-S-CN/BL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,627.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
C6-SCMCN-00090-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tip Shape Application Selfishly Lead Angle
(°)
Cutting Angle
(°)
Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

฿ 21,627.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) C (80° Diamond-Shape)Outer Diameter / End Face / ChamferNo-hand4050 (95)-90121/2CCMT 12 04 083100631.4

Loading...

  1. 1

Basic Information

Clamp Shape Screw Clamp Rake angle(°) 0 Blade Inclination Angle(°) 0

Please check the type/dimensions/specifications of the part C6-SCMCN-00090-12 in the Coromant Capto, Cutting Head, CoroTurn 107 Screw Clamp, C-S-CN/BL series.

Products with similar specification

Part Number
C5-SVMBL-00115-16
C6-SRDCN-00100-10
C6-SRDCN-00100-16
C6-SVMBL-00130-16
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Tip Shape Application Selfishly Lead Angle
(°)
Cutting Angle
(°)
Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

฿ 24,225.32

1 Piece(s) 6 Day(s) V (35° Diamond-Shaped)Profiling / Outer Diameter / Chamfer / Post-GrindingLeft-hand4050 (95)0115163/8VBMT 16 04 083110501.0

฿ 21,627.00

1 Piece(s) 6 Day(s) R (Circular)Profiling / Outer Diameter / ChamferNo-hand---100100.39RCMT 10 T3 M03110631.4

฿ 22,925.21

1 Piece(s) 6 Day(s) R (Circular)Profiling / Outer Diameter / ChamferNo-hand---100160.63RCMT 16 06 M06.4110631.4

฿ 27,813.62

1 Piece(s) 6 Day(s) V (35° Diamond-Shaped)Profiling / Outer Diameter / Chamfer / Post-GrindingLeft-hand4050 (95)0130163/8VBMT 16 04 083110631.8