(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Function Width (mm) | Function Length (mm) | Tip Size | iC | Gauge Chip | Torque (Nm) | Dimensions D 5m (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,091.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | 27 | 50 | 08 | 0.315 | RCMT 08 03 M0 | 1.4 | 40 | ||
฿ 12,091.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | 27 | 50 | 10 | 0.394 | RCMT 10 T3 M0 | 3 | 40 | ||
฿ 12,836.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | 27 | 50 | 12 | 0.472 | RCMT 12 04 M0 | 3 | 40 | ||
฿ 12,091.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | 27 | 50 | 06 | 0.236 | RCMT 06 02 M0 | 0.9 | 40 | ||
฿ 12,091.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | 27 | 50 | 08 | 0.315 | RCMT 08 03 M0 | 1.4 | 40 | ||
฿ 12,091.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | 27 | 50 | 10 | 0.394 | RCMT 10 T3 M0 | 3 | 40 | ||
฿ 12,836.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | 27 | 50 | 12 | 0.472 | RCMT 12 04 M0 | 3 | 40 | ||
฿ 14,292.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | 35 | 60 | 06 | 0.236 | RCMT 06 02 M0 | 0.9 | 50 | ||
฿ 13,481.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | 35 | 60 | 08 | 0.315 | RCMT 08 03 M0 | 1.4 | 50 | ||
฿ 13,481.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | 35 | 60 | 10 | 0.394 | RCMT 10 T3 M0 | 3 | 50 | ||
฿ 14,292.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | 35 | 60 | 12 | 0.472 | RCMT 12 04 M0 | 3 | 50 | ||
฿ 14,292.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | 35 | 60 | 16 | 0.63 | RCMT 16 06 M0 | 6.4 | 50 | ||
฿ 13,481.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | 35 | 60 | 20 | 0.787 | RCMT 20 06 M0 | 9.5 | 50 | ||
฿ 14,292.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | 35 | 60 | 06 | 0.236 | RCMT 06 02 M0 | 0.9 | 50 | ||
฿ 14,292.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | 35 | 60 | 08 | 0.315 | RCMT 08 03 M0 | 1.4 | 50 | ||
฿ 13,481.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | 35 | 60 | 10 | 0.394 | RCMT 10 T3 M0 | 3 | 50 | ||
฿ 14,292.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | 35 | 60 | 12 | 0.472 | RCMT 12 04 M0 | 3 | 50 | ||
฿ 14,292.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | 35 | 60 | 16 | 0.63 | RCMT 16 06 M0 | 6.4 | 50 | ||
฿ 14,292.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | 35 | 60 | 20 | 0.787 | RCMT 20 06 M0 | 9.5 | 50 | ||
฿ 16,372.65 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | 45 | 65 | 10 | 0.394 | RCMT 10 T3 M0 | 3 | 63 | ||
฿ 15,446.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | 45 | 65 | 12 | 0.472 | RCMT 12 04 M0 | 3 | 63 | ||
฿ 16,372.65 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | 45 | 65 | 16 | 0.63 | RCMT 16 06 M0 | 6.4 | 63 | ||
฿ 16,372.65 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | 45 | 65 | 20 | 0.787 | RCMT 20 06 M0 | 9.5 | 63 | ||
฿ 16,372.65 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | 45 | 65 | 10 | 0.394 | RCMT 10 T3 M0 | 3 | 63 | ||
฿ 15,446.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | 45 | 65 | 12 | 0.472 | RCMT 12 04 M0 | 3 | 63 | ||
฿ 16,372.65 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | 45 | 65 | 16 | 0.63 | RCMT 16 06 M0 | 6.4 | 63 | ||
฿ 15,446.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | 45 | 65 | 20 | 0.787 | RCMT 20 06 M0 | 9.5 | 63 |
Loading...
Applicable Tip Shape | R (Circular) | Application | Outer Diameter / End Face / Profiling | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Pozidriv | Rake angle(°) | 0 | Blade Inclination Angle(°) | 0 |
Clearance angle(°) | 7 | Coolant Inlet Style | Radial Direction From the Tapered Portion |
How can we improve?
How can we improve?