1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroTurn 107 Cutting Unit For Turning, C-SVVBN

SDV INDEXABLE TOOLS

CoroTurn 107 Cutting Unit For Turning, C-SVVBN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,204.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
C5-SVVBN-00060-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,204.72

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Post-Grinding Selfishly No-hand
Cutting Angle(°) 72.5 Function Width(mm) 0.6 Function Height(mm) 0
Function Length(mm) 60 Tip Size 16 iC 3/8
Connection Size(mm) C5 Maximum Ramping Angle(°) 70 Maximum Protrusion Quantity(mm) 60
Connection Diameter(mm) 50 Lead Angle(°) 17.5 Mass(Kg) 0.523

Please check the type/dimensions/specifications of the part C5-SVVBN-00060-16 in the CoroTurn 107 Cutting Unit For Turning, C-SVVBN series.