(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
T-Max Turning Shank Bits for a Productive, Efficient and Reliable Machining Solution
Part Number |
---|
CTGNL2525M16-ID |
CTGNR2525M16-ID |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|---|
฿ 8,268.00 | HOLDER | 1 Piece(s) | 6 Day(s) | Left-hand | ||
฿ 8,268.00 | HOLDER | 1 Piece(s) | 6 Day(s) | Right-hand |
Loading...
Applicable Tip Shape | T (Triangle) | Application | Outer Diameter | Clamp Shape | Clamp-on |
---|---|---|---|---|---|
Shank width(mm) | 25 | Cutting Angle(°) | 91 | Function Width(mm) | 32 |
Function Height(mm) | 25 | Function Length(mm) | 150 | Tip Size | 16 |
Connection Size(mm) | 25 × 25 | Maximum Ramping Angle(°) | 0 | Maximum Protrusion Quantity(mm) | 20 |
Lead Angle(°) | -1 | Mass(Kg) | 0.7 |
How can we improve?
How can we improve?