1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

T-Max S Shank Tool Bit For Turning, CTGPR/L (Part Number)

HOLDER

T-Max S Shank Tool Bit For Turning, CTGPR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,268.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-Max S Turning Shank Bit for a Productive, Efficient and Reliable Machining Solution

Part Number
CTGPR3225P16-ID
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,268.00

HOLDER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter Clamp Shape Clamp-on
Selfishly Right-hand Shank height(mm) 32 Shank width(mm) 25
Cutting Angle(°) 91 Function Width(mm) 32 Function Height(mm) 32
Function Length(mm) 170 Tip Size 11 iC 1/4
Connection Size(mm) 32 × 25 Maximum Ramping Angle(°) 0 Maximum Protrusion Quantity(mm) 22
Lead Angle(°) -1 Mass(Kg) 1.078

Please check the type/dimensions/specifications of the part CTGPR3225P16-ID in the T-Max S Shank Tool Bit For Turning, CTGPR/L series.