(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
T-Max P series cutting unit for highly productive external turning of large to medium-sized parts
Part Number |
---|
C8-PSRNL-45080-19HP |
C8-PSRNR-45080-19HP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|---|
฿ 26,669.53 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | ||
฿ 26,669.53 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand |
Loading...
Applicable Tip Shape | S (Rectangular) | Application | Outer Diameter | Cutting Angle(°) | 75 |
---|---|---|---|---|---|
Function Width(mm) | 45 | Function Height(mm) | 0 | Function Length(mm) | 80 |
Tip Size | 19 | iC | 3/4 | Connection Size(mm) | C8 |
Maximum Ramping Angle(°) | 10 | Maximum Protrusion Quantity(mm) | 80 | Connection Diameter(mm) | 80 |
Lead Angle(°) | 15 | Mass(Kg) | 2.717 |
How can we improve?
How can we improve?