(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
T-Max P series cutting unit for highly productive external turning of large to medium-sized parts
Part Number |
---|
C6-PSDNN-00065-12 |
C6-PSDNN-00065-15 |
C6-PSDNN-00065-15HP |
C6-PSDNN-00065-19 |
C6-PSDNN-00065-19HP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Function Width (mm) | Mass (Kg) |
---|---|---|---|---|---|---|---|
฿ 15,446.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 0.3 | 1.35 | ||
฿ 15,446.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 0.5 | 1.1 | ||
฿ 24,589.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 0.5 | 1.14 | ||
฿ 16,372.65 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 0.5 | 1.1 | ||
฿ 24,589.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 0.5 | 1.24 |
Loading...
Applicable Tip Shape | S (Rectangular) | Application | Outer Diameter / Post-Grinding | Selfishly | No-hand |
---|---|---|---|---|---|
Cutting Angle(°) | 45 | Function Height(mm) | 0 | Function Length(mm) | 65 |
Tip Size | 12 | iC | 1/2 | Connection Size(mm) | C6 |
Maximum Ramping Angle(°) | 40 | Maximum Protrusion Quantity(mm) | 65 | Connection Diameter(mm) | 63 |
Lead Angle(°) | 45 |
How can we improve?
How can we improve?