1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Positive Insert For Turning (Triangular Shaped 60°)

Positive Insert For Turning (Triangular Shaped 60°)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 654.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPGN110304T01020-650
TPGN110308T01020-650
TPGN110308T01020-670
TPGN160304T01020-650
TPGN160308T01020-650
TPGN160308T01020-670
TPGN160312T01020-650
TPGN160312T01020-670
TPUN110304FP-CD10
TPUN160304FLP-CD10
TPUN160304FRP-CD10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Nose R Material type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Cutting Width
(mm)

฿ 719.32

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness MaterialNo-hand0.4650Negative land0.120-

฿ 719.32

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness MaterialNo-hand0.8650Negative land0.120-

฿ 1,680.79

SDV INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloy / High Hardness MaterialNo-hand0.8670Negative land0.120-

฿ 719.32

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness MaterialNo-hand0.4650Negative land0.120-

฿ 719.32

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness MaterialNo-hand0.8650Negative land0.120-

฿ 1,680.79

SDV INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloy / High Hardness MaterialNo-hand0.8670Negative land0.120-

฿ 654.00

INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness MaterialNo-hand1.2650Negative land0.120-

฿ 1,569.00

INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloy / High Hardness MaterialNo-hand1.2670Negative land0.120-

฿ 5,350.00

INSERTS 5 Piece(s) 6 Day(s) Non-ferrous metalNo-hand0.4CD10---2.7

฿ 8,552.00

INSERTS 5 Piece(s) 6 Day(s) Non-ferrous metalLeft-hand0.4CD10---7.4

฿ 8,552.00

INSERTS 5 Piece(s) 6 Day(s) Non-ferrous metalRight-hand0.4CD10---7.4

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Outer Diameter/Inner Diameter Available corners 3
Rake angle Pozidriv Tip Type N Tip relief angle(°) 11