1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Negative Insert For General Turning RNMX

Negative Insert For General Turning RNMX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,849.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RNMX381200-MR-2135
RNMX5018M0-MR-2135
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Other Nose R
(mm)

฿ 5,849.00

INSERTS 5 Piece(s) 6 Day(s) [Other] Other0

฿ 7,069.90

SDV INSERTS 10 Piece(s) 6 Day(s) --

Loading...

  1. 1

Basic Information

Shape R (Circular) Application Outer Diameter/Inner Diameter Available corners 1
work material Stainless Steel Rake angle Negative Selfishly No-hand
Material type 2135 Tip Type X Tip relief angle(°) 0