1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn 107 Positive Insert Triangular Shaped 60°

CoroTurn 107 Positive Insert Triangular Shaped 60°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,004.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCGW090202S01020F7025
TCGW090202S01020F-7015
TCGW090202S01020F-7025
TCGW090204S01020F-7015
TCGW090204S01020F-7025
TCGW110204S01020F-7015
TCGW110204S01020F-7025
TCGW110208S01020F-7015
TCGW110208S01020F-7025
TCGW110208S01530F-7025
TCGW110304S01020F-7015
TCGW110304S01020F-7025
TCGW110308S01020F7025
TCGW110308S01020F-7015
TCGW110308S01020F-7025
TCMW090204S01020E-CB20
TCMW16T304FLP-CD10
TCMW16T304FRP-CD10
TCMW110204S01020E-CB20
TCMW110208S01020E-CB20
TCMW110304S01020E-CB20
TCMW110308S01020E-CB20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Cutting Width
(mm)

฿ 4,591.86

SDV INSERTS 5 Piece(s) 12 Day(s) High Hardness Material0.22.38±0.13090.218757025Negative Land + Round Honing0.120-

฿ 4,793.80

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.2----7015Negative land + Round honing0.120-

฿ 4,168.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.2----7025Negative land + Round honing0.120-

฿ 4,793.80

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----7015Negative land + Round honing0.120-

฿ 4,793.80

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----7025Negative land + Round honing0.120-

฿ 4,793.80

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----7015Negative land + Round honing0.120-

฿ 4,793.80

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----7025Negative land + Round honing0.120-

฿ 4,556.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7015Negative land + Round honing0.120-

฿ 4,793.80

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7025Negative land + Round honing0.120-

฿ 4,793.80

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7025Negative land + Round honing0.1530-

฿ 4,793.80

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----7015Negative land + Round honing0.120-

฿ 4,793.80

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----7025Negative land + Round honing0.120-

฿ 4,941.35

SDV INSERTS 5 Piece(s) 12 Day(s) High Hardness Material0.83.18±0.13110.257025Negative Land + Round Honing0.120-

฿ 4,793.80

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7015Negative land + Round honing0.120-

฿ 4,168.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7025Negative land + Round honing0.120-

฿ 3,400.57

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----CB20Negative land + Round honing0.120-

฿ 6,846.16

SDV INSERTS 5 Piece(s) 6 Day(s) Non-ferrous metal0.4----CD10---7.4

฿ 6,846.16

SDV INSERTS 5 Piece(s) 6 Day(s) Non-ferrous metal0.4----CD10---7.4

฿ 3,400.57

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----CB20Negative land + Round honing0.120-

฿ 3,098.11

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----CB20Negative land + Round honing0.120-

฿ 3,004.03

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----CB20Negative land + Round honing0.120-

฿ 3,180.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----CB20Negative land + Round honing0.120-

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Outer Diameter/Inner Diameter Available corners 3
Rake angle Pozidriv Selfishly No-hand Tip Type W
Tip relief angle(°) 7