1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn 107 Positive Insert

CoroTurn 107 Positive Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,082.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Diamond insert for general inner-diameter machining and outer-diameter machining of small components
Quality finished surface
Positive insert
For machining aluminum alloys
For high-speed machining
For finishing

Part Number
VBGW160404S01020F-7015
VBGW160404S01020F-7025
VBGW160408S01020F-7015
VBGW160408S01020F-7025
VBMW160404S01020E-CB20
VBMW160408S01020E-CB20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Material type

฿ 4,082.67

SDV INSERTS 5 Piece(s) 6 Day(s) 0.47015

฿ 4,082.67

SDV INSERTS 5 Piece(s) 6 Day(s) 0.47025

฿ 4,082.67

SDV INSERTS 5 Piece(s) 6 Day(s) 0.87015

฿ 4,082.67

SDV INSERTS 5 Piece(s) 6 Day(s) 0.87025

฿ 4,624.49

SDV INSERTS 5 Piece(s) 6 Day(s) 0.4CB20

฿ 4,624.49

SDV INSERTS 5 Piece(s) 6 Day(s) 0.8CB20

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Application Outer Diameter/Inner Diameter Available corners 2
work material High Hardness Material Rake angle Pozidriv Selfishly No-hand
Tip Type W Blade tip processing Negative land + Round honing Tip relief angle(°) 5
Negative land width(mm) 0.1 Negative land angle(°) 20