(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
CBN insert for general inner-diameter machining and outer-diameter machining of small components
Diamond-shaped 55° insert
Precision class
Quality finished surface
Positive insert
For machining high-hardness materials
For high-speed machining
For finishing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Rake angle | Nose R | Material type | Blade tip processing | Negative land width (mm) | Negative land angle (°) | Cutting Width (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,318.33 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 0.2 | 7015 | Negative land | 0.1 | 30 | 1.5 | - | ||
฿ 3,318.33 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 0.2 | 7025 | Negative land | 0.1 | 30 | 1.5 | - | ||
฿ 3,318.33 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 0.4 | 7025 | Negative land + Round honing | 0.1 | 20 | 1.8 | - | ||
฿ 3,318.33 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 0.4 | 7015 | Negative land + Round honing | 0.1 | 30 | 1.8 | - | ||
฿ 3,318.33 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 0.4 | 7025 | Negative land + Round honing | 0.1 | 30 | 1.8 | - | ||
฿ 3,318.33 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 0.8 | 7015 | Negative land + Round honing | 0.1 | 30 | 2 | - | ||
฿ 3,318.33 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 0.8 | 7025 | Negative land + Round honing | 0.1 | 30 | 2 | - | ||
฿ 3,681.15 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 0.4 | 7015 | Negative land + Round honing | 0.1 | 20 | 3.2 | - | ||
฿ 3,816.60 | SDV INSERTS | 5 Piece(s) | 12 Day(s) | High Hardness Material | Pozidriv | 0.4 | 7025 | Negative land + Round honing | 0.1 | 20 | 3.2 | 339-2465 | ||
฿ 3,681.15 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 0.4 | 7015 | Negative land + Round honing | 0.15 | 30 | 1.8 | - | ||
฿ 3,681.15 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 0.4 | 7025 | Negative land + Round honing | 0.15 | 30 | 1.8 | - | ||
฿ 3,681.15 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 0.4 | 7015 | Negative land | 0.1 | 20 | 3.2 | - | ||
฿ 3,681.15 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 0.8 | 7015 | Negative land + Round honing | 0.1 | 20 | 2.8 | - | ||
฿ 3,681.15 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 0.8 | 7015 | Negative land + Round honing | 0.15 | 30 | 2.1 | - | ||
฿ 3,681.15 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 0.8 | 7025 | Negative land + Round honing | 0.15 | 30 | 2.1 | - | ||
฿ 3,681.15 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 0.8 | 7015 | Negative land | 0.1 | 20 | 2.8 | - | ||
฿ 3,477.00 | INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 1.2 | 7015 | Negative land + Round honing | 0.1 | 20 | 2.4 | - | ||
฿ 3,681.15 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 1.2 | 7025 | Negative land + Round honing | 0.1 | 20 | 2.4 | - | ||
฿ 3,681.15 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 1.2 | 7015 | Negative land + Round honing | 0.15 | 30 | 2.4 | - | ||
฿ 7,118.28 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | Non-ferrous metal | - | 0.4 | CD05 | Sharp edge | - | - | 4.1 | - | ||
฿ 7,118.28 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | Non-ferrous metal | Pozidriv | 0.4 | CD10 | Sharp edge | - | - | 4.1 | - | ||
฿ 3,400.57 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 0.4 | CB20 | Negative land + Round honing | 0.1 | 20 | 3.6 | 609-6590 | ||
฿ 3,400.57 | SDV INDEXABLE TOOLS | 5 Piece(s) | 6 Day(s) | High Hardness Material | Pozidriv | 0.8 | CB20 | Negative land | 0.1 | 20 | 3.4 | - |
Loading...
Shape | D (55° Diamond-Shape) | Application | Outer Diameter/Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Selfishly | No-hand | Tip Type | W | Tip relief angle(°) | 7 |
How can we improve?
How can we improve?