1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Negative Insert T-Max P Square Shaped 90°

Negative Insert T-Max P Square Shaped 90°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 695.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CBN insert
Square-shaped insert
Precision class
Negative insert
For machining high-hardness materials
For high-speed machining
For finishing

Part Number
SNGA090308S01030A7025
SNGA090308S01030A-7025
SNGA120408S01030A-7015
SNGA120408S01030A-7025
SNGA120408S01525-6050
SNGA120408S015256050
SNGA120408T01020-650
SNGA120408T01020B-7525
SNGA120408T01525-6050
SNGA120408T015256050
SNGA120408T02520-6190
SNGA120412S01030A-7015
SNGA120412S01030A-7025
SNGA120412S01525-6050
SNGA120412S015256050
SNGA120412T01020-650
SNGA120412T01020B-7525
SNGA120412T02520-6190
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Trusco Code

฿ 11,426.79

SDV INSERTS 5 Piece(s) 14 Day(s) High Hardness Material0.83.18±0.13090.3757025Negative Land + Round Honing0.130-

฿ 9,667.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7025Negative land + Round honing0.130-

฿ 12,234.07

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7015Negative land + Round honing0.130578-4921

฿ 12,234.07

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7025Negative land + Round honing0.130-

฿ 695.00

INSERTS 10 Piece(s) 6 Day(s) High Hardness Material0.8----6500Negative land + Round honing0.125-

฿ 1,119.00

SDV INSERTS 10 Piece(s) 15 Day(s) High Hardness Material0.84.76±0.13120.56500Negative Land + Round Honing0.125-

฿ 768.90

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material0.8----650Negative land0.120-

฿ 12,234.07

SDV INSERTS 5 Piece(s) 6 Day(s) Cast Iron / High Hardness Material0.8----7525Negative land0.120-

฿ 695.00

INSERTS 10 Piece(s) 6 Day(s) High Hardness Material0.8----6500Negative land0.1525-

฿ 1,066.42

SDV INSERTS 10 Piece(s) 14 Day(s) High Hardness Material0.84.76±0.13120.56500Negative Land0.1525-

฿ 1,408.68

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron0.8----6190Negative land0.2520-

฿ 12,234.07

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material1.2----7015Negative land + Round honing0.130610-6293

฿ 12,234.07

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material1.2----7025Negative land + Round honing0.130-

฿ 695.00

INSERTS 10 Piece(s) 6 Day(s) High Hardness Material1.2----6500Negative land + Round honing0.1525-

฿ 1,119.00

INSERTS 10 Piece(s) 15 Day(s) High Hardness Material1.24.76±0.13120.56500Negative Land + Round Honing0.1525-

฿ 704.00

INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material1.2----650Negative land0.120-

฿ 12,234.07

SDV INSERTS 5 Piece(s) 6 Day(s) Cast Iron / High Hardness Material1.2----7525Negative land0.120-

฿ 1,408.68

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron1.2----6190Negative land0.2520-

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Application Outer Diameter/Inner Diameter Available corners 4
Rake angle Negative Selfishly No-hand Tip Type A
Tip relief angle(°) 0