1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Negative Insert T-Max P Hexagonal Shaped 80°

Negative Insert T-Max P Hexagonal Shaped 80°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 761.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CBN insert
Hexagonal-shaped 80° insert
Precision class
Negative insert
For machining high-hardness materials
For high-speed machining
For finishing

Part Number
WNGA060404S01030A7025
WNGA060404S01030A-7015
WNGA060404S01030A-7025
WNGA060404T01020B-7525
WNGA060404T01020BWG-7525
WNGA060404T01030AWH-7015
WNGA060408S01030A-7015
WNGA060408S01030AWH-7025
WNGA060408T01020B-7525
WNGA060408T01020BWG-7525
WNGA060408T01030AWH-7015
WNGA080404S01030A-7015
WNGA080404S01030A-7025
WNGA080404S01030AWH-7025
WNGA080404S01525-6050
WNGA080404S01525WH-6050
WNGA080404S015256050
WNGA080404T01020B-7525
WNGA080404T01020BWG-7525
WNGA080404T01030AWH-7015
WNGA080408S01030A-7015
WNGA080408S01030A-7025
WNGA080408S01030AWH7025
WNGA080408S01030AWH-7025
WNGA080408S01525-6050
WNGA080408S01525WH6050
WNGA080408S01525WH-6050
WNGA080408S015256050
WNGA080408S02035A-7025
WNGA080408T01020B-7525
WNGA080408T01020BWG-7525
WNGA080408T01020WG-6190
WNGA080408T01030AWH-7015
WNGA080408T02520-6190
WNGA080412S01030A7015
WNGA080412S01030AWH7025
WNGA080412S01030AWH-7025
WNGA080412T01020B-7525
WNGA080412T01020WG-6190
WNGA080412T01030AWH-7015
WNGA080412T02520-6190
WNGA080416T02520-6190
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Cutting Width
(mm)
Trusco Code

฿ 9,023.09

SDV INSERTS 5 Piece(s) 12 Day(s) High Hardness Material0.44.76±0.13060.3757025Negative Land + Round Honing0.1302.8-

฿ 8,423.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----7015Negative land + Round honing0.1302.2-

฿ 7,629.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----7025Negative land + Round honing0.1302.8-

฿ 8,847.73

SDV INSERTS 5 Piece(s) 6 Day(s) Cast Iron / High Hardness Material0.4----7525Negative land0.1202.7-

฿ 10,202.26

SDV INSERTS 5 Piece(s) 6 Day(s) Cast Iron / High Hardness Material0.4----7525Negative land0.120--

฿ 10,202.26

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----7015Negative land0.1302.3-

฿ 8,423.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7015Negative land + Round honing0.1302.2-

฿ 8,937.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7025Negative land + Round honing0.1302.2-

฿ 8,847.73

SDV INSERTS 5 Piece(s) 6 Day(s) Cast Iron / High Hardness Material0.8----7525Negative land0.1202.2-

฿ 10,202.26

SDV INSERTS 5 Piece(s) 6 Day(s) Cast Iron / High Hardness Material0.8----7525Negative land0.120--

฿ 9,682.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7015Negative land0.1302.2-

฿ 9,322.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----7015Negative land + Round honing0.1302.8-

฿ 9,863.63

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7025Negative land + Round honing0.1302.8-

฿ 9,936.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----7025Negative land + Round honing0.1302.8-

฿ 761.00

INSERTS 10 Piece(s) 6 Day(s) High Hardness Material0.4----6500Negative land + Round honing0.1525--

฿ 1,186.15

SDV INSERTS 10 Piece(s) 6 Day(s) High Hardness Material0.4----6500Negative land + Round honing0.1525--

฿ 1,174.05

SDV INSERTS 10 Piece(s) 15 Day(s) High Hardness Material0.44.76±0.13080.56500Negative Land + Round Honing0.1525--

฿ 9,863.63

SDV INSERTS 5 Piece(s) 6 Day(s) Cast Iron / High Hardness Material0.4----7525Negative land0.1202.8-

฿ 11,314.92

SDV INSERTS 5 Piece(s) 6 Day(s) Cast Iron / High Hardness Material0.4----7525Negative land0.120--

฿ 10,761.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----7015Negative land0.1302.8-

฿ 9,863.63

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7015Negative land + Round honing0.1302.7-

฿ 9,863.63

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7025Negative land + Round honing0.1302.7-

฿ 11,744.26

SDV INSERTS 5 Piece(s) 12 Day(s) High Hardness Material0.84.76±0.13080.57025Negative Land + Round Honing0.1302.7-

฿ 9,936.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7025Negative land + Round honing0.1302.7-

฿ 761.00

INSERTS 10 Piece(s) 6 Day(s) High Hardness Material0.8----6500Negative land + Round honing0.1525--

฿ 1,338.53

SDV INSERTS 10 Piece(s) 12 Day(s) High Hardness Material0.84.76±0.13080.56500Negative Land + Round Honing0.1525--

฿ 872.00

INSERTS 10 Piece(s) 6 Day(s) High Hardness Material0.8----6500Negative land + Round honing0.1525--

฿ 1,174.05

SDV INSERTS 10 Piece(s) 15 Day(s) High Hardness Material0.84.76±0.13080.56500Negative Land + Round Honing0.1525--

฿ 9,863.63

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7025Negative land + Round honing0.235-610-9985

฿ 9,863.63

SDV INSERTS 5 Piece(s) 6 Day(s) Cast Iron / High Hardness Material0.8----7525Negative land0.1202.7-

฿ 11,314.92

SDV INSERTS 5 Piece(s) 6 Day(s) Cast Iron / High Hardness Material0.8----7525Negative land0.120--

฿ 1,775.73

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron0.8----6190Negative land0.120-580-2008

฿ 10,761.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7015Negative land0.1302.7-

฿ 1,548.97

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron0.8----6190Negative land0.2520--

฿ 8,629.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material1.24.76±0.13080.57015Negative Land + Round Honing0.1302.7-

฿ 11,744.26

SDV INSERTS 5 Piece(s) 14 Day(s) High Hardness Material1.24.76±0.13080.57025Negative Land + Round Honing0.1302.7-

฿ 9,936.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material1.2----7025Negative land + Round honing0.1302.7-

฿ 9,863.63

SDV INSERTS 5 Piece(s) 6 Day(s) Cast Iron / High Hardness Material1.2----7525Negative land0.1202.7-

฿ 1,775.73

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron1.2----6190Negative land0.120--

฿ 10,761.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material1.2----7015Negative land0.1302.7-

฿ 1,548.97

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron1.2----6190Negative land0.2520--

฿ 1,548.97

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron1.6----6190Negative land0.2520--

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Application Outer Diameter/Inner Diameter Available corners 6
Rake angle Negative Selfishly No-hand Tip Type A
Tip relief angle(°) 0