1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Negative Insert T-Max P Triangular Shaped 60°

Negative Insert T-Max P Triangular Shaped 60°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 668.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TNGA110304S01030A-7015
TNGA110304S01030A-7025
TNGA110304T01020B-7525
TNGA110308S01030A7025
TNGA110308S01030A-7015
TNGA110308S01030A-7025
TNGA110308T01020B-7525
TNGA160404S01030A-7015
TNGA160404S01030A-7025
TNGA160404S01525-6050
TNGA160404T01020B-7525
TNGA160408S01030A-7015
TNGA160408S01030A-7025
TNGA160408S01525-6050
TNGA160408S02035A-7025
TNGA160408S02035B-7525
TNGA160408T01020-650
TNGA160408T01020B-7525
TNGA160408T01525-6050
TNGA160408T015256050
TNGA160408T02520-6190
TNGA160412S01030A7025
TNGA160412S01030A-7015
TNGA160412S01030A-7025
TNGA160412S01525-6050
TNGA160412S015256050
TNGA160412S02035A-7025
TNGA160412T01020-650
TNGA160412T01020B-7525
TNGA160412T02520-6190
TNGA160416T01020-650
TNGA220408T01020-650
TNGA220412T01020-650
TNMA160404S01020E-CB20
TNMA160408S01020E-CB20
TNMA220408S01020E-CB20
TNMA220412S01020E-CB20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Cutting Width
(mm)

฿ 8,423.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----7015Negative land + Round honing0.1301.6

฿ 8,847.73

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----7025Negative land + Round honing0.1301.6

฿ 8,847.73

SDV INSERTS 5 Piece(s) 6 Day(s) Cast Iron / High Hardness Material0.4----7525Negative land0.1201.6

฿ 9,023.09

SDV INSERTS 5 Piece(s) 12 Day(s) High Hardness Material0.83.18±0.13110.257025Negative Land + Round Honing0.1301.3

฿ 8,423.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7015Negative land + Round honing0.1301.3

฿ 7,629.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7025Negative land + Round honing0.1301.3

฿ 8,847.73

SDV INSERTS 5 Piece(s) 6 Day(s) Cast Iron / High Hardness Material0.8----7525Negative land0.1201.3

฿ 9,863.63

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----7015Negative land + Round honing0.1302.9

฿ 9,863.63

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----7025Negative land + Round honing0.1302.9

฿ 914.03

SDV INSERTS 10 Piece(s) 6 Day(s) High Hardness Material0.4----6500Negative land + Round honing0.1525-

฿ 9,863.63

SDV INSERTS 5 Piece(s) 6 Day(s) Cast Iron / High Hardness Material0.4----7525Negative land0.1202.9

฿ 9,863.63

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7015Negative land + Round honing0.1302.6

฿ 9,863.63

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7025Negative land + Round honing0.1302.6

฿ 914.03

SDV INSERTS 10 Piece(s) 6 Day(s) High Hardness Material0.8----6500Negative land + Round honing0.1525-

฿ 9,863.63

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7025Negative land + Round honing0.2352

฿ 9,863.63

SDV INSERTS 5 Piece(s) 6 Day(s) Cast Iron / High Hardness Material0.8----7525Negative land + Round honing0.2352

฿ 741.69

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material0.8----650Negative land0.120-

฿ 9,863.63

SDV INSERTS 5 Piece(s) 6 Day(s) Cast Iron / High Hardness Material0.8----7525Negative land0.1202.6

฿ 668.00

INSERTS 10 Piece(s) 6 Day(s) High Hardness Material0.8----6500Negative land0.1525-

฿ 1,030.13

SDV INSERTS 10 Piece(s) 12 Day(s) High Hardness Material0.84.76±0.13160.3756500Negative Land0.1525-

฿ 1,358.49

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron0.8----6190Negative land0.2520-

฿ 10,202.26

SDV INSERTS 5 Piece(s) 14 Day(s) High Hardness Material1.24.76±0.13160.3757025Negative Land + Round Honing0.1302.3

฿ 9,322.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material1.2----7015Negative land + Round honing0.1302.3

฿ 8,629.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material1.2----7025Negative land + Round honing0.1302.3

฿ 668.00

INSERTS 10 Piece(s) 6 Day(s) High Hardness Material1.2----6500Negative land + Round honing0.1525-

฿ 1,030.13

SDV INSERTS 10 Piece(s) 12 Day(s) High Hardness Material1.24.76±0.13160.3756500Negative Land + Round Honing0.1525-

฿ 9,863.63

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material1.2----7025Negative land + Round honing0.2352.4

฿ 678.00

INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material1.2----650Negative land0.120-

฿ 9,863.63

SDV INSERTS 5 Piece(s) 6 Day(s) Cast Iron / High Hardness Material1.2----7525Negative land0.1202.3

฿ 1,358.49

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron1.2----6190Negative land0.2520-

฿ 678.00

INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material1.6----650Negative land0.120-

฿ 976.00

INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material0.8----650Negative land0.120-

฿ 976.00

INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material1.2----650Negative land0.120-

฿ 3,212.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.4----CB20Negative land + Round honing0.1203.6

฿ 3,212.00

INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----CB20Negative land + Round honing0.1203.3

฿ 3,400.57

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material0.8----CB20Negative land + Round honing0.1203.2

฿ 3,400.57

SDV INSERTS 5 Piece(s) 6 Day(s) High Hardness Material1.2----CB20Negative land + Round honing0.1202.9

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Outer Diameter/Inner Diameter Available corners 3
Rake angle Negative Selfishly No-hand Tip Type A
Tip relief angle(°) 0