(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
CoroTurn TR, carbide-coated insert
Diamond-shaped 55° insert
Positive insert
For machining heat-resistant alloys
For semi-finishing
For profiling
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Nose R | s (Chip Thickness) (mm) | Tip Size | Material type | Maximum Cutting (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 692.17 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Heat-resistant alloy, titanium alloy | 0.4 | - | - | 1105 | 3 | - | ||
฿ 692.17 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.4 | - | - | 1115 | 3 | - | ||
฿ 628.67 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel | 0.4 | - | - | 1525 | 3 | 610-7346 | ||
฿ 505.92 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Cast Iron / Heat-resistant alloy, titanium alloy | 0.4 | - | - | H13A | 3 | - | ||
฿ 661.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Heat-resistant alloy, titanium alloy | 0.8 | - | - | 1105 | 3 | - | ||
฿ 692.17 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.8 | - | - | 1115 | 3 | - | ||
฿ 601.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel | 0.8 | - | - | 1525 | 3 | - | ||
฿ 505.92 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Cast Iron / Heat-resistant alloy, titanium alloy | 0.8 | - | - | H13A | 3 | - | ||
฿ 692.17 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.8 | - | - | 1115 | 5 | - | ||
฿ 738.00 | SDV INSERTS | 10 Piece(s) | 12 Day(s) | Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 1.2 | 5.5 | 13 | 1125 | 5 | - | ||
฿ 685.00 | SDV INSERTS | 10 Piece(s) | 14 Day(s) | Stainless Steel | 1.2 | 5.5 | 13 | 2025 | 5 | - | ||
฿ 692.17 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | 1.2 | - | - | 1115 | 5 | - |
Loading...
Shape | D (55° Diamond-Shape) | Application | Outer Diameter/Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Breaker Use | Medium grinding | Rake angle | Pozidriv | Selfishly | No-hand |
Tip relief angle(°) | 7 |
How can we improve?
How can we improve?