1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroTurn 107 Round Insert For Turning

CoroTurn 107 Round Insert For Turning
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 381.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Carbide-coated insert for outer-diameter machining of small components
Round insert
Positive insert
For machining heat-resistant alloys
For semi-finishing

Part Number
RCGX10T3M0-AL-1105
RCGX1204M0-AL-1105
RCGX1204M0-AL-H10
RCMT0502M0-1105
RCMT0502M0-1125
RCMT0502M0-2025
RCMT0502M0-5015
RCMT0602M0-1105
RCMT0602M0-1125
RCMT0602M0-5015
RCMT0602M0-S05F
RCMT0803M0-1515
RCMT0803M0-SM-1125
RCMT0803M0-SM-S05F
RCMT10T3M0-SM-1125
RCMT10T3M0-SM-S05F
RCMT1204M0-2025
RCMT1204M0-SM-1125
RCMT1606M0-SM-1125
RCMT1606M0-SM-S05F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Material type Tip Type Negative land angle
(°)
Specifications Trusco Code

฿ 555.44

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy-1105X15Work material: aluminum-

฿ 661.27

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy-1105X15Work material: aluminum-

฿ 491.95

SDV INSERTS 10 Piece(s) 6 Day(s) Non-ferrous metal-H10X15Work material: aluminum-

฿ 415.76

SDV INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyMedium grinding1105T0--

฿ 415.76

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding1125T0--

฿ 381.89

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding2025T0--

฿ 381.89

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grinding5015T0--

฿ 415.76

SDV INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyMedium grinding1105T0--

฿ 415.76

SDV INSERTS 10 Piece(s) 15 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding1125T0-577-8000

฿ 381.89

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grinding5015T0--

฿ 432.69

SDV INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyMedium grindingS05FT0--

฿ 466.55

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grinding1515T0--

฿ 466.55

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding1125T0-610-9870

฿ 475.02

SDV INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyMedium grindingS05FT0--

฿ 496.18

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding1125T15--

฿ 517.35

SDV INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyMedium grindingS05FT15--

฿ 534.28

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding2025T15--

฿ 585.07

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding1125T15-610-5831

฿ 1,046.46

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding1125T15--

฿ 1,088.79

SDV INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyMedium grindingS05FT15--

Loading...

  1. 1

Basic Information

Shape R (Circular) Application Outer Diameter/Inner Diameter Available corners 1
Rake angle Pozidriv Selfishly No-hand Nose R Other
Tip relief angle(°) 7 Negative land width(mm) 0.1