1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn 107 Positive Insert For Turning (Square Shaped 90°)

CoroTurn 107 Positive Insert For Turning (Square Shaped 90°)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 398.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A carbide-coated insert for machining the general inner diameters and outer diameters of small components
Square-shaped insert
Positive insert
For machining stainless steel
For finishing

Part Number
SCGX09T308-AL-H10
SCMT09T304-KF-3005
SCMT09T304-KM-3005
SCMT09T304-KM-H13A
SCMT09T304-MF-1115
SCMT09T304-MF-1125
SCMT09T304-MF-2025
SCMT09T304-MM-1105
SCMT09T304-MM-1115
SCMT09T304-MM-1125
SCMT09T304-MM-2015
SCMT09T304-MM-2025
SCMT09T304-MM-2035
SCMT09T304-PF-1515
SCMT09T304-PF-5015
SCMT09T304-PM-1525
SCMT09T304-PM-5015
SCMT09T308-KM-3005
SCMT09T308-KM-H13A
SCMT09T308-KR-3210
SCMT09T308-KR-H13A
SCMT09T308-MF-1115
SCMT09T308-MF-1125
SCMT09T308-MF-2025
SCMT09T308-MM-1105
SCMT09T308-MM-1115
SCMT09T308-MM-1125
SCMT09T308-MM-2025
SCMT09T308-MM-2035
SCMT09T308-MR-2025
SCMT09T308-MR-2035
SCMT09T308-PF-1515
SCMT09T308-PF-5015
SCMT09T308-PM-1515
SCMT09T308-PM-1525
SCMT09T308-PM-5015
SCMT09T308-UM-1115
SCMT09T308-UM-1125
SCMT09T308-UM-1515
SCMT09T308-UM-2025
SCMT09T308-UM-235
SCMT09T308-UR-235
SCMT09T312-KR-3210
SCMT09T312-MR-2035
SCMT120404-MM-1115
SCMT120404-MM-1125
SCMT120404-MM-2025
SCMT120404-MM-2035
SCMT120404-PM-1515
SCMT120404-PM-1525
SCMT120408-KM-3210
SCMT120408-KM-H13A
SCMT120408-KR-3205
SCMT120408-KR-3210
SCMT120408-KR-H13A
SCMT120408-MM-1125
SCMT120408-MM-2015
SCMT120408-MM-2025
SCMT120408-MM-2035
SCMT120408-MR-2025
SCMT120408-MR-2035
SCMT120408-PM-1515
SCMT120408-PM-1525
SCMT120408-PM-5015
SCMT120412-KR-3205
SCMT120412-KR-3210
SCMT120412-KR-H13A
SCMT120412-MM-1125
SCMT120412-MM-2025
SCMT120412-MM-2035
SCMT120412-MR-2025
SCMT120412-MR-2035
SCMW09T304-H13A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Nose R Material type Tip Type Specifications Trusco Code

฿ 635.87

SDV INSERTS 10 Piece(s) 6 Day(s) Non-ferrous metal-0.8H10XWork material: aluminum-

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) Cast IronFinish0.43005T--

฿ 443.00

INSERTS 10 Piece(s) 6 Day(s) Cast IronMedium grinding0.43005T--

฿ 398.83

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyMedium grinding0.4H13AT--

฿ 534.28

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.41115T--

฿ 534.28

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.41125T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinish0.42025T--

฿ 441.00

INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyMedium grinding0.41105T--

฿ 534.28

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.41115T--

฿ 534.28

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.41125T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.42015T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.42025T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.42035T--

฿ 534.28

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.41515T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.45015T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grinding0.41525T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grinding0.45015T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) Cast IronMedium grinding0.83005T--

฿ 398.83

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyMedium grinding0.8H13AT--

฿ 534.28

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron-0.83210T--

฿ 398.83

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy-0.8H13AT--

฿ 534.28

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.81115T--

฿ 534.28

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.81125T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinish0.82025T--

฿ 441.00

INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyMedium grinding0.81105T--

฿ 534.28

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.81115T--

฿ 534.28

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.81125T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.82025T-610-6102

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.82035T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel-0.82025T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel-0.82035T--

฿ 534.28

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.81515T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.85015T--

฿ 486.00

INSERTS 10 Piece(s) 6 Day(s) SteelMedium grinding0.81515T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grinding0.81525T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grinding0.85015T--

฿ 534.28

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.81115T--

฿ 534.28

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.81125T--

฿ 534.28

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grinding0.81515T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.82025T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.8235T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel-0.8235T--

฿ 534.28

SDV INSERTS 10 Piece(s) 6 Day(s) Steel-0.84235T--

฿ 487.72

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron-1.23215T--

฿ 728.99

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.41115T--

฿ 728.99

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.41125T--

฿ 665.50

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.42025T-610-6111

฿ 613.00

INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.42035T--

฿ 728.99

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grinding0.41515T--

฿ 665.50

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grinding0.41525T--

฿ 728.99

SDV INSERTS 10 Piece(s) 6 Day(s) Cast IronMedium grinding0.83210T--

฿ 538.51

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyMedium grinding0.8H13AT--

฿ 610.00

INSERTS 10 Piece(s) 6 Day(s) Cast Iron-0.83205T--

฿ 728.99

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron-0.83210T--

฿ 445.00

INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy-0.8H13AT--

฿ 728.99

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.81125T--

฿ 665.50

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.82015T--

฿ 665.50

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.82025T-610-6129

฿ 665.50

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.82035T--

฿ 665.50

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel-0.82025T--

฿ 665.50

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel-0.82035T--

฿ 728.99

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grinding0.81515T--

฿ 665.50

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grinding0.81525T--

฿ 665.50

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grinding0.85015T--

฿ 610.00

INSERTS 10 Piece(s) 6 Day(s) Cast Iron-1.23205T--

฿ 728.99

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron-1.23210T--

฿ 538.51

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy-1.2H13AT--

฿ 728.99

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding1.21125T--

฿ 613.00

INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding1.22025T--

฿ 613.00

INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding1.22035T--

฿ 665.50

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel-1.22025T--

฿ 665.50

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel-1.22035T--

฿ 398.83

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyMedium grinding0.4H13AW--

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Application Outer Diameter/Inner Diameter Available corners 4
Rake angle Pozidriv Selfishly No-hand Tip relief angle(°) 7