1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn 107 Positive Insert For Turning (Triangular Shaped 60°) (TCMT090204-MF-2025)

SDV INSERTS

CoroTurn 107 Positive Insert For Turning (Triangular Shaped 60°) (TCMT090204-MF-2025)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Carbide-coated insert for outer-diameter machining of small components and general inner-diameter machining
Triangular-shaped insert
Wiper insert
Positive insert
For machining heat-resistant alloys
For finishing

Part Number
TCMT090204-MF-2025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Blade Effective Length
(mm)
Material type Tip Type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Trusco Code

฿ 407.29

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel0.4-2025T----

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Outer Diameter/Inner Diameter Available corners 3
Breaker Use Finish Rake angle Pozidriv Selfishly No-hand
Tip relief angle(°) 7

Please check the type/dimensions/specifications of the part TCMT090204-MF-2025 in the CoroTurn 107 Positive Insert For Turning (Triangular Shaped 60°) series.

Products with similar specification

Part Number
TCGW110304T01020F-7525
TCGW110308S01530F-7025
TCGW110308S01530F-7525
TCMT090204-PF-1515
TCMT090204-PF-5015
TCMT110302-KF-H13A
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Nose R Blade Effective Length
(mm)
Material type Tip Type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Trusco Code

฿ 4,793.80

5 Piece(s) 6 Day(s) High Hardness Material0.42.87525WNegative land0.120-

฿ 4,793.80

5 Piece(s) 6 Day(s) High Hardness Material0.83.07025WNegative land + Round honing0.1530-

฿ 4,793.80

5 Piece(s) 6 Day(s) High Hardness Material0.83.07525WNegative land + Round honing0.1530-

฿ 445.39

10 Piece(s) 6 Day(s) Steel0.4-1515T----

฿ 407.29

10 Piece(s) 6 Day(s) Steel0.4-5015T----

฿ 415.76

10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy0.2-H13AT----