1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn 107 Insert For Turning

SDV INDEXABLE TOOLS

CoroTurn 107 Insert For Turning
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,213.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DCGW11T308S01020FWH-7025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,213.29

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 2
work material High Hardness Material Selfishly No-hand Nose R 0.8
Blade Effective Length(mm) 2.1 Material type 7025 Tip Type W
Tip relief angle(°) 7 Negative land width(mm) 0.1 Negative land angle(°) 20
Fixing hole diameter d1(mm) 4.4

Please check the type/dimensions/specifications of the part DCGW11T308S01020FWH-7025 in the CoroTurn 107 Insert For Turning series.